下载文档 () / 20
动力,因我们而不同*

4A-24-60VI36

Eaton B-Line series vertical inside bend, 4" H x 39.3040" W x 24" L, Aluminum, 36" radius, 60° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend
Catalog Number
4A-24-60VI36
UPC
781011156404
Product Length/Depth
39.304 in
Product Height
4 in
Product Width
24 in
Product Weight
12.088 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Type
Series 2-5 vertical inside bend
Angle
60°
Radius
36 in

导出产品规格