下载文档 () / 20
动力,因我们而不同*

4A-24-VT24

Eaton B-Line series vertical tee, 4" H x 27" W x 24" L, Aluminum, 24" radius

常用规格

Product Name
Eaton B-Line series vertical tee
Catalog Number
4A-24-VT24
UPC
781011156473
Product Length/Depth
27 in
Product Height
4 in
Product Width
24 in
Product Weight
20.4 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 vertical tee down
Radius
24 in

导出产品规格