下载文档 () / 20
动力,因我们而不同*

4A-36-24-HX48

Eaton B-Line series imperial cable tray and ladder, 4.25" height, 126" length, 138" width, Series 4 horizontal cross, 48" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A-36-24-HX48
UPC
781011084769
Product Length/Depth
126 in
Product Height
4.25 in
Product Width
138 in
Product Weight
53.539 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 horizontal cross
Radius
48 in

导出产品规格