下载文档 () / 20
动力,因我们而不同*

4A-36-30-HX24

Eaton B-Line series horizontal cross, 4" H x 90" W x 36" L, Aluminum, 36" and 30" Tray " Widths, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
4A-36-30-HX24
UPC
781011084752
Product Length/Depth
90 in
Product Height
4 in
Product Width
36 in
Product Weight
39.96 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Special features
36" & 30" Tray widths
Type
Series 2-5 horizontal cross
Angle
30°
Radius
24 in

导出产品规格