下载文档 () / 20
动力,因我们而不同*

4A-36-CSF24

Eaton B-Line series cable support fitting, 4" H x 31.2030" W x 36" L, Aluminum, 24" radius

常用规格

Product Name
Eaton B-Line series cable support fitting
Catalog Number
4A-36-CSF24
UPC
781011158187
Product Length/Depth
31.203 in
Product Height
4 in
Product Width
36 in
Product Weight
25.3 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Type
Series 2-5 cable support
Radius
24 in

导出产品规格