下载文档 () / 20
动力,因我们而不同*

4A-36-LR30

Eaton B-Line series left reducer, 4" H x 11.5" W x 36" L, Aluminum, 36" and 30" Tray " Widths

常用规格

Product Name
Eaton B-Line series left reducer
Catalog Number
4A-36-LR30
UPC
781011158248
Product Length/Depth
11.5 in
Product Height
4 in
Product Width
36 in
Product Weight
4 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Special features
36" & 30" Tray widths
Type
Series 2-5 left reducer

导出产品规格