下载文档 () / 20
动力,因我们而不同*

4A-42-24-HX12

Eaton B-Line series horizontal cross, 4.25" H x 54" W x 72" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
4A-42-24-HX12
UPC
781011084981
Product Length/Depth
54 in
Product Height
4.25 in
Product Width
72 in
Product Weight
23.028 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Type
Series 4 horizontal cross
Radius
12 in

导出产品规格