下载文档 () / 20
动力,因我们而不同*

4A-42-SR36

Eaton B-Line series straight reducer, 4.25" H x 9.78" W x 42" L, Aluminum, 36" radius

常用规格

Product Name
Eaton B-Line series straight reducer
Catalog Number
4A-42-SR36
UPC
781011159177
Product Length/Depth
9.78 in
Product Height
4.25 in
Product Width
42 in
Product Weight
4.1 lb
Certifications
CE
UL Classified
CSA

产品规格

Material
Aluminum
Type
Series 4 straight reducer fitting
Radius
36 in

导出产品规格