下载文档 () / 20
动力,因我们而不同*

4A06-06-30VO12

Eaton B-Line series imperial cable tray and ladder, 5.686" height, 14.458" length, 7.75" width, Series 4 vertical outside bend, 30° angle, 12" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A06-06-30VO12
UPC
781011145712
Product Length/Depth
14.458 in
Product Height
5.686 in
Product Width
7.75 in
Product Weight
2.462 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 vertical outside bend
Angle
30°
Radius
12 in

导出产品规格