| Product Name |
Eaton B-Line series imperial cable tray and ladder
|
| Catalog Number |
4A06-06-VT48
|
| UPC |
781011146108
|
| Product Length/Depth |
106.25 in
|
| Product Height |
55.25 in
|
| Product Width |
6 in
|
| Product Weight |
34.7 lb
|
| Certifications |
UL Classified
CSA CE |
| Material |
Aluminum
|
| Type |
Series 4 vertical tee
|
| Radius |
48 in
|