下载文档 () / 20
动力,因我们而不同*

4A06-09-60HB12

Eaton B-Line series imperial cable tray and ladder, 4.25" height, 27.947" length, 13.858" width, Series 4 horizontal bend, 60° angle, 12" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A06-09-60HB12
UPC
781011146214
Product Length/Depth
27.947 in
Product Height
4.25 in
Product Width
13.858 in
Product Weight
5.819 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 horizontal bend
Angle
60°
Radius
12 in

导出产品规格