下载文档 () / 20
动力,因我们而不同*

4A06-12-90VI36

Eaton B-Line series imperial cable tray and ladder, 17.116" height, 61.415" length, 13.75" width, Series 4 vertical inside bend, 90° angle, 36" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A06-12-90VI36
UPC
781011147716
Product Length/Depth
61.415 in
Product Height
17.116 in
Product Width
13.75 in
Product Weight
14.2 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 vertical inside bend
Angle
90°
Radius
36 in

导出产品规格