下载文档 () / 20
动力,因我们而不同*

4A06-30-30VO36

Eaton B-Line series imperial cable tray and ladder, 6.504" height, 26.881" length, 31.75" width, Series 4 vertical outside bend, 30° angle, 36" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A06-30-30VO36
UPC
781011150709
Product Length/Depth
26.881 in
Product Height
6.504 in
Product Width
31.75 in
Product Weight
9.606 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 vertical outside bend
Angle
30°
Radius
36 in

导出产品规格