下载文档 () / 20
动力,因我们而不同*

4A06-42-60VI24

Eaton B-Line series imperial cable tray and ladder, 9.216" height, 33.697" length, 43.75" width, Series 4 vertical inside bend, 60° angle, 24" radius, Aluminum material

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A06-42-60VI24
UPC
781011151980
Product Length/Depth
33.697 in
Product Height
9.216 in
Product Width
43.75 in
Product Weight
13.72 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 4 vertical inside bend
Angle
60°
Radius
24 in

导出产品规格