下载文档 () / 20
动力,因我们而不同*

4HD325N

COMMANDER SAFETY SWITCH V22

常用规格

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
4HD325N
UPC
786689908522
Product Length/Depth
29 in
Product Height
9.5 in
Product Width
17 in
Product Weight
30 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

导出产品规格