Eaton Type TF Gas/Liquid Separators
4T150S

4T150S

Eaton Type TF Gas/Liquid Separator, Fabricated, Stainless steel, ANSI flange 4", Vertical upflow
4T150S - sku page

Photo is representative

常用规格

Product Name
Eaton Type TF Gas/Liquid Separators
Catalog Number
4T150S
Product Length/Depth
787 mm
Product Weight
88.5 kg
Certifications
ISO 9001

产品规格

Material
Stainless steel
Manufacturing style
Fabricated
Orientation
Vertical upflow
Removal efficiency
Removes 99% of Liquid and Solid Entrainment Particles Larger than 0.3 Microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.