知识搜索
下载文档 () / 20
动力,因我们而不同*

5-NL 1 1/4 F SERIES REPLACEMENT INSL COV

Eaton Crouse-Hinds series F series service entrance head replacement cover, Copper-free aluminum, 2-19/32" diameter

常用规格

Product Name
Eaton Crouse-Hinds series F series service entrance head replacement cover
Catalog Number
5-NL 1 1/4 F SERIES REPLACEMENT INSL COV
UPC
782274001029
Product Length/Depth
5.25 in
Product Height
13 in
Product Width
4 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
2-19/32" diameter
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。