下载文档 () / 20
动力,因我们而不同*

500-K-STZ

Eaton Accessories and spare parts for intruder detection, "Z" shaped bracket for 500kg electromagnetic door holder counter-plate + "L" shaped bracket - anodized aluminium

常用规格

Product Name
Eaton Accessories and spare parts for intruder detection
Catalog Number
500-K-STZ
Product Length/Depth
185 mm
Product Height
66 mm
Product Width
126 mm
Product Weight
0.6 kg
Certifications
CE

产品规格

Battery pack
No
Enclosure Colour
Silver
Enclosure material
Other
Plastic housing
No
Type of accessory/spare part
Mounting kit
Accessory
Yes
Spare part
No

导出产品规格