Eaton Crouse-Hinds series Pauluhn 504 junction box
504B-C1

504B-C1

Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Brass, Surface mount, Through feed, 1/2" trade size
504B-C1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 504 junction box
Catalog Number
504B-C1
UPC
662276383012
Product Length/Depth
3.31 in
Product Height
3.31 in
Product Width
1.5 in
Product Weight
1.8 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
Mounting style
Surface
Style
Through feed
Trade size
1/2"
Depth
1-1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.