下载文档 () / 20
动力,因我们而不同*

504B-X1

Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Brass, Surface mount, X-position, 1/2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 504 junction box
Catalog Number
504B-X1
UPC
662276383043
Product Length/Depth
3.31 in
Product Height
3.31 in
Product Width
1.5 in
Product Weight
1.8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Material
Brass
Mounting style
Surface
Style
X-position
Trade size
1/2"
Depth
1-1/2 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。