下载文档 () / 20
动力,因我们而不同*

50KR85

Eaton Bussmann series low voltage british standard fuse, 50A, AC 415 V, system C type II, 23 x 57 mm, gL/gG, 4.2W Loss

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
50KR85
Product Length/Depth
57 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
57.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

产品规格

Amperage Rating
50 A
Current type
AC
Breaking capacity
33 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
KR85
Utilization category
gL/gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
4.2 W
Connection
Ferrule end x ferrule end
Construction
BS system C type II
Construction size
23 x 57 mm
Fuse shape
Cylindrical
Voltage type
AC
Material
Ceramic
Mounting method
Holder
Release characteristic
Other
Voltage rating
415 V
Type
fuse
Application
protection of incoming cables into residential and commercial properties

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。