下载文档 () / 20
动力,因我们而不同*

50LRC750

Fuse-link, high speed, 50 A, DC 750 V, 27 x 127 mm, BS

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
50LRC750
Product Length/Depth
127 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
172.2 g
Compliances
CE
RoHS
Certifications
BS88

产品规格

Amperage Rating
50 A
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gR
Clearing (I2T)
12000 at 750 Vdc
Watt losses
9.4 W
Fuse shape
Cylindrical
Pre arc (I2T)
3100
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
50 kA at 750 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse type
LRC750
Type
Fuse
Application
traction

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。