下载文档 () / 20
动力,因我们而不同*

50NHG1BI-690

Eaton Fuse-link, LV, 50 A, AC 690 V, NH1, gL/gG, IEC, dual indicator, insulated gripping lugs

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG1BI-690
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.333 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
50 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH1
Breaking capacity
120 kA
Rated voltage AC
690 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Accessory/spare part type
SDL-1 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD00-PB 2-phase barriers
TD1-IP20 Triple pole protection kit
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Knife blade contacts
Square body
Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Type
fuse
Application
  • industrial
  • Utilities, Solar, Wind

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。