Eaton Crouse-Hinds series rigid/IMC clamp
510 HDG

510 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1/2"
510 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
510 HDG
UPC
662277053358
Product Length/Depth
1.44 in
Product Height
1.44 in
Product Width
0.63 in
Product Weight
0.06 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1/2"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.