Eaton Crouse-Hinds series rigid/IMC clamp
512

512

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1"
512 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
512
UPC
784564105127
Product Length/Depth
1.88 in
Product Height
1.88 in
Product Width
0.88 in
Product Weight
0.13 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.