Eaton Crouse-Hinds series rigid/IMC clamp
514

514

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1-1/2"
514 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
514
UPC
784564105141
Product Length/Depth
2.75 in
Product Height
2.75 in
Product Width
1.25 in
Product Weight
0.3 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.