Eaton Crouse-Hinds series rigid/IMC clamp
517 HDG

517 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 3"
517 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
517 HDG
UPC
662277059541
Product Weight
0.95 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
3"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.