Eaton Crouse-Hinds series rigid/IMC clamp
520 HDG

520 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 5"
520 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
520 HDG
UPC
662277059572
Product Length/Depth
12.2 in
Product Height
6.9 in
Product Width
6.4 in
Product Weight
3.8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
5"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.