Eaton Crouse-Hinds series rigid/IMC clamp
521

521

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 6"
521 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
521
UPC
784564105219
Product Length/Depth
5.8 in
Product Height
3.3 in
Product Width
14.1 in
Product Weight
6.9 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.