下载文档 () / 20
动力,因我们而不同*
即将停产

521604FULL-1604

Eaton, Alarms & signalling devices, Fulleon, CF Bell, Motorised centrifugal, 6", 24V DC, White gong (CFB6D24 WHITE BELL)

常用规格

Product Name
Eaton CF Bell
Catalog Number
521604FULL-1604
Product Length/Depth
63 mm
Product Height
152 mm
Product Width
152 mm
Product Weight
0.85 kg
Compliances
EN

产品规格

Color housing
White
Material housing
Plastic
Sound output
95 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.025 A
Mounting Method
Surface mounted (plaster)
Number Of Modules (Module System)
0
Width In Number Of Modular Spacings
0
Addressing mode
Hard addressing
Alarm current - max
25 mA
Alarm current - min
20 mA
Construction material
PC
EN Certified Tones
1
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 mm - 2.5 mm

导出产品规格