Eaton Crouse-Hinds series Pauluhn 527 junction box
527B-C2

527B-C2

Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, Through feed, 3/4" trade size
527B-C2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 527 junction box
Catalog Number
527B-C2
UPC
662276383135
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2 in
Product Weight
3.74 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
Mounting style
Surface
Style
Through feed
Trade size
3/4"
Depth
2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.