下载文档 () / 20
动力,因我们而不同*

531025FULL-1121

Eaton Solex Xenon fire alarm beacon SO/R/SR/3C FIRE SO-R-SR-3C (SO/R/SR/3C FIRE SO-R-SR-3C)

常用规格

Product Name
Eaton Solex Xenon fire alarm beacon
Catalog Number
531025FULL-1121
Product Length/Depth
65 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.15 kg
Compliances
CE marking

产品规格

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.04 A
Power
0.96 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
1
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
Incandescent lamp
Lamp holder
Other
Degree of protection (IP)
IP54
Addressing mode
Hard addressing
Alarm current - max
85 mA
Alarm current - min
25 mA
Construction material
PC
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Integrated function
Flashlight
Mounting position
Wall surface (internal)
Light color
Red

导出产品规格