下载文档 () / 20
动力,因我们而不同*

531042FULL-0093

Eaton, Alarms & signalling devices, Fulleon, Solex Xenon beacon, Clear lens, Deep white (FW) base, 10Cd (SO/C/DW/10C)

常用规格

Product Name
Eaton Solex Xenon fire alarm beacon
Catalog Number
531042FULL-0093
Product Length/Depth
93 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.18 kg
Compliances
CE marking

产品规格

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.088 A
Power
2.1 W
Lens color
Colourless
Material housing
Plastic
Color housing
White
Mounting Method
Surface mounting
Number of modes
1
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
Incandescent lamp
Lamp holder
Other
Degree of protection (IP)
IP65
Addressing mode
Hard addressing
Alarm current - max
185 mA
Alarm current - min
45 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
12 V
Nominal voltage - max
48 V
Electricity consumption - min
0.045 A
Electricity consumption - max
0.185 A
Integrated function
Flashlight
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
White
System wiring
0.28 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

导出产品规格