下载文档 () / 20
动力,因我们而不同*

531057FULL-1130X

Eaton, Alarms & signalling devices, Fulleon, Solex LED beacon, Red lens, Shallow white (FW) base

常用规格

Product Name
Eaton Solex LED
Catalog Number
531057FULL-1130X
Product Length/Depth
65 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.15 kg
Compliances
CE marking

产品规格

Nominal voltage
24 V
Voltage type
AC/DC
Electricity consumption
0.023 A
Power
0.55 W
Lens color
Red
Material housing
Plastic
Color housing
White
Mounting Method
Surface mounting
Number of modes
6
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-25 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP65
Addressing mode
Hard addressing
Alarm current - max
0.013 mA
Alarm current - min
0.104 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
12 V
Nominal voltage - max
48 V
Electricity consumption - min
0.045 A
Electricity consumption - max
0.185 A
Integrated function
Flashlight
Cable entry
Rear
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
Red
System wiring
0.28 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

导出产品规格