知识搜索
下载文档 () / 20
动力,因我们而不同*

531L150C

Eaton Type L Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 5", Horizontal

常用规格

Product Name
Eaton Type L Gas/Liquid Separators
Catalog Number
531L150C
Product Length/Depth
648 mm
Product Weight
90.7 kg
Certifications
ISO 9001

产品规格

Material
Carbon steel
Code stamp
U stamp
Manufacturing style
Fabricated
Orientation
Horizontal
Removal efficiency
Removes 99% of Liquid and Solid Entrainment Particles Larger than 0.3 Microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
5"

导出产品规格