下载文档 () / 20
动力,因我们而不同*

539995FULL-1083

Eaton, Alarms & signalling devices, Fulleon, Roshni Combi sounder beacon, Rolp sounder, White (FW) housing, Solex Xenon beacon, Amber lens, 10Cd, Roshni base, Combi deep white (FW) base x2

常用规格

Product Name
Eaton RoLP LX Fire visual alarm device
Catalog Number
539995FULL-1083
Product Length/Depth
91 mm
Product Height
91 mm
Product Width
186 mm
Product Weight
0.49 kg
Compliances
CE marking

产品规格

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.1 A
Power
3 W
Lens color
Orange
Lamp type
Xenon
Sound output
102 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
100 mA
Alarm current - min
100 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格