下载文档 () / 20
动力,因我们而不同*

540068FULL-0454

Eaton, Alarms & signalling devices, Fulleon, Roshni sounder, 24V AC, Deep red base

常用规格

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540068FULL-0454
Product Length/Depth
103 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.306 kg
Compliances
CE marking

产品规格

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
AC
Electricity consumption
0.019 A
Alarm current
32 mA
Construction material
ABS/FR
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格