下载文档 () / 20
动力,因我们而不同*

540076FULL-0545

Eaton, Alarms & signalling devices, Fulleon, Roshni sounder, 24V AC, Shallow red base

常用规格

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540076FULL-0545
Product Length/Depth
85 mm
Product Height
91 mm
Product Width
91 mm
Product Weight
0.274 kg
Compliances
CE marking

产品规格

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
AC
Electricity consumption
0.019 A
Alarm current
32 mA
Construction material
ABS/FR
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
Cable entry
Rear
System wiring
0.28 - 2.5 mm

导出产品规格