下载文档 () / 20
动力,因我们而不同*

540504FULL-0410X

Eaton Alarms & signalling devices, Fulleon, ROLP sounder, Deep white (FW) base

常用规格

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540504FULL-0410X
Product Length/Depth
93 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.2 kg
Certifications
CE

产品规格

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.012 A
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格