下载文档 () / 20
动力,因我们而不同*

540512FULL-0705X

Eaton, Alarms & signalling devices, Fulleon, ROLP sounder, Shallow red base, Set to Tone 7

常用规格

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540512FULL-0705X
Product Length/Depth
63 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.184 kg
Certifications
Not Applicable

产品规格

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.012 A
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格