Eaton Crouse-Hinds series Pauluhn 545 junction box
545B

545B

Eaton Crouse-Hinds series Pauluhn 545 junction box, 3" depth, Brass, Surface mount
545B - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 545 junction box
Catalog Number
545B
UPC
662276383203
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
3 in
Product Weight
5.3 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
Mounting style
Surface
Depth
3 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.