下载文档 () / 20
动力,因我们而不同*

549013FULL-0859X

Eaton, Alarms & signalling devices, Fulleon, ROLP Class AB sounder, U white (W1) base, NF approved

常用规格

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
549013FULL-0859X
Product Length/Depth
91 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.208 kg
Certifications
Not Applicable

产品规格

Number of tones
1
Color housing
White
Material housing
Plastic
Sound output
99 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.015 A
Addressing mode
Hard addressing
Alarm current
20 mA
Construction material
ABS/FR
EN Certified Tones
1
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格