下载文档 () / 20
动力,因我们而不同*

550075FULL-0228X

Eaton, Alarms & signalling devices, Fulleon, Askari Compact sounder, White (W1) housing, No base (AC/SV/GW/S)

常用规格

Product Name
Eaton Askari Compact Alarm sounder
Catalog Number
550075FULL-0228X
Product Length/Depth
36 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.11 kg
Certifications
Not Applicable

产品规格

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
97 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.035 A
Addressing mode
Hard addressing
Alarm current
35 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

导出产品规格