Eaton Crouse-Hinds series Pauluhn 559 junction box
559A

559A

Eaton Crouse-Hinds series Pauluhn 559 junction box, 6" depth, Copper-free aluminum, Surface mount
559A - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 559 junction box
Catalog Number
559A
UPC
662276383272
Product Length/Depth
8.13 in
Product Height
8.13 in
Product Width
6 in
Product Weight
8 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Mounting style
Surface
Depth
6 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.