下载文档 () / 20
动力,因我们而不同*

55GFMSJ350E

Eaton Bussmann series Fuse, , 300A:350A, Barrels:1, Current Rating:350A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV

常用规格

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
55GFMSJ350E
UPC
051712692090
Product Length/Depth
20.078 in
Product Height
2.992 in
Product Width
2.992 in
Product Weight
10.489 lb
Compliances
CE

产品规格

Amperage Rating
350 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
0.886 ohms
Watt losses
161 W
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
5.5 kV

导出产品规格