下载文档 () / 20
动力,因我们而不同*

562BT4-L3

Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block, 90° angle, 1" trade size

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 562 junction box
Catalog Number
562BT4-L3
UPC
662276681286
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
2.38 in
Product Weight
3.8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
4-pole terminal block
Material
Brass
Mounting style
Surface
Style
90° angle
Trade size
1"
Depth
2-3/8 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。