Eaton Crouse-Hinds series Pauluhn 562 junction box
562BT4

562BT4

Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block
562BT4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 562 junction box
Catalog Number
562BT4
UPC
662276383319
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
2.38 in
Product Weight
3.8 lb

产品规格

Special features
4-pole terminal block
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
Mounting style
Surface
Depth
2-3/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.