| Product Name |
Eaton Askari Panel & Flange Compact sounder
|
| Catalog Number |
570002FULL-0002
|
| Product Length/Depth |
43 mm
|
| Product Height |
52 mm
|
| Product Width |
71 mm
|
| Product Weight |
0.08 kg
|
| Certifications |
Not Applicable
|
| Number of tones |
2
|
| Color housing |
Red
|
| Material housing |
Plastic
|
| Sound output |
92 dB
|
| Nominal voltage |
24 V
|
| Type of current |
DC
|
| Electricity consumption |
0.035 A
|
| Alarm current |
36 mA
|
| Construction material |
ABS/FR
|
| Operating temperature - max |
70 °C
|
| Operating temperature - min |
-25 °C
|
| System topology |
Conventional (Non-Addressable)
|
| Tones |
2
|
| Voice tones |
No
|
| Product branding |
Eaton
|
| Humidity (non condensing) - max |
95 %
|
| Humidity (non condensing) - min |
0 %
|
| Degree of protection |
IP65
|
| Cable entry |
Rear
|