下载文档 () / 20
动力,因我们而不同*

571BT4-L1

Eaton Crouse-Hinds series Pauluhn 571 junction box, Flat cover, 2" depth, Brass, Surface mount, 4-pole terminal block, 90° angle, 1/2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 571 junction box
Catalog Number
571BT4-L1
UPC
662276383500
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2 in
Product Weight
4.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
4-pole terminal block
Cover type
Flat
Material
Brass
Mounting style
Surface
Style
90° angle
Trade size
1/2"
Depth
2 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。