下载文档 () / 20
动力,因我们而不同*

574BT4-C1

Eaton Crouse-Hinds series Pauluhn 574 junction box, 2-3/16" depth, Brass, Surface mount, 4-pole terminal block, Through feed, 1/2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 574 junction box
Catalog Number
574BT4-C1
UPC
662276612617
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2.19 in
Product Weight
4.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
4-pole terminal block
Material
Brass
Mounting style
Surface
Style
Through feed
Trade size
1/2"
Depth
2-3/16 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。